IESNA:LM-63-2002
[TEST]P1389922
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA1D-730-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 1xLight Square PACKAGE 70CRI 3000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (14) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.47A 56.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4787.6
TILT=NONE
14 -1 1 73 145 1 1 0.5000 0.5000 0.0000
1.000 1 56.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
17.7 16.2 17.7 20.6 23.6 26.5 29.5 32.4 35.3 39.8 45.7 56.0 75.1 92.8 92.8 91.3 95.7 104.6 131.1 237.1 371.1 403.5 363.7 307.8 231.2 188.5 166.4 154.6 148.7 138.4 123.7 89.8 35.3 10.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 16.2 17.7 20.6 23.6 26.5 28.0 30.9 32.4 36.8 39.8 47.1 58.9 72.2 73.6 72.2 70.7 75.1 88.4 142.8 210.6 229.7 213.5 190.0 157.6 139.9 132.5 128.1 125.2 119.3 106.0 82.5 39.8 10.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 16.2 17.7 19.1 22.1 25.0 26.5 29.5 29.5 32.4 35.3 39.8 42.7 51.5 54.5 53.0 47.1 45.7 47.1 48.6 50.1 56.0 64.8 72.2 83.9 92.8 98.7 103.1 101.6 100.1 88.4 75.1 42.7 10.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 16.2 17.7 19.1 22.1 23.6 25.0 28.0 28.0 30.9 32.4 36.8 38.3 45.7 47.1 47.1 42.7 41.2 42.7 42.7 44.2 48.6 56.0 61.9 70.7 79.5 83.9 86.9 86.9 88.4 81.0 70.7 42.7 11.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 16.2 17.7 19.1 20.6 23.6 25.0 26.5 26.5 28.0 29.5 32.4 35.3 39.8 41.2 41.2 38.3 38.3 38.3 38.3 38.3 41.2 45.7 50.1 58.9 64.8 69.2 72.2 72.2 75.1 73.6 66.3 44.2 13.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 14.7 16.2 17.7 20.6 22.1 23.6 23.6 23.6 26.5 26.5 29.5 30.9 32.4 33.9 33.9 32.4 33.9 32.4 32.4 32.4 33.9 36.8 39.8 45.7 51.5 53.0 56.0 57.4 63.3 64.8 60.4 44.2 14.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 14.7 16.2 17.7 19.1 20.6 22.1 22.1 22.1 23.6 23.6 25.0 26.5 26.5 26.5 28.0 28.0 29.5 28.0 26.5 26.5 26.5 26.5 28.0 32.4 36.8 38.3 39.8 42.7 50.1 57.4 56.0 44.2 16.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 14.7 16.2 17.7 19.1 19.1 20.6 20.6 20.6 22.1 22.1 23.6 25.0 25.0 25.0 25.0 25.0 26.5 26.5 25.0 25.0 25.0 25.0 26.5 30.9 35.3 36.8 38.3 41.2 45.7 50.1 48.6 38.3 14.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 14.7 16.2 17.7 17.7 19.1 20.6 20.6 20.6 20.6 20.6 22.1 22.1 22.1 22.1 23.6 23.6 23.6 23.6 23.6 23.6 23.6 23.6 25.0 29.5 33.9 35.3 36.8 38.3 41.2 42.7 41.2 32.4 14.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 14.7 14.7 16.2 17.7 17.7 19.1 19.1 19.1 19.1 19.1 20.6 20.6 20.6 20.6 20.6 20.6 20.6 22.1 20.6 22.1 22.1 22.1 23.6 26.5 30.9 33.9 35.3 36.8 35.3 33.9 32.4 26.5 13.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 14.7 14.7 16.2 16.2 16.2 17.7 17.7 17.7 17.7 17.7 19.1 17.7 17.7 17.7 17.7 17.7 17.7 19.1 19.1 20.6 20.6 20.6 22.1 25.0 29.5 32.4 33.9 33.9 30.9 26.5 25.0 20.6 11.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 14.7 14.7 16.2 16.2 16.2 16.2 16.2 16.2 16.2 16.2 17.7 16.2 16.2 16.2 16.2 16.2 16.2 17.7 17.7 19.1 19.1 19.1 20.6 23.6 26.5 28.0 29.5 28.0 25.0 22.1 20.6 16.2 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 14.7 14.7 14.7 14.7 16.2 16.2 16.2 16.2 16.2 16.2 16.2 16.2 16.2 14.7 14.7 14.7 14.7 16.2 14.7 16.2 17.7 19.1 20.6 22.1 23.6 23.6 23.6 22.1 20.6 17.7 14.7 11.8 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 13.3 13.3 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 13.3 13.3 13.3 13.3 13.3 13.3 14.7 14.7 17.7 19.1 20.6 20.6 19.1 19.1 16.2 14.7 11.8 10.3 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 13.3 13.3 13.3 13.3 14.7 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 11.8 11.8 11.8 11.8 11.8 10.3 11.8 13.3 16.2 17.7 19.1 17.7 14.7 13.3 10.3 8.8 7.4 4.4 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 13.3 13.3 13.3 13.3 14.7 13.3 13.3 13.3 13.3 11.8 11.8 11.8 11.8 10.3 10.3 10.3 10.3 10.3 10.3 10.3 11.8 13.3 13.3 14.7 13.3 11.8 10.3 7.4 7.4 5.9 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 13.3 13.3 13.3 13.3 13.3 13.3 11.8 11.8 11.8 11.8 11.8 10.3 10.3 8.8 8.8 8.8 8.8 10.3 10.3 10.3 8.8 10.3 8.8 10.3 8.8 7.4 7.4 5.9 4.4 4.4 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 13.3 11.8 11.8 11.8 13.3 11.8 11.8 11.8 11.8 10.3 10.3 8.8 8.8 7.4 7.4 5.9 7.4 8.8 8.8 8.8 7.4 5.9 4.4 4.4 4.4 4.4 2.9 2.9 2.9 1.5 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 13.3 11.8 11.8 11.8 11.8 11.8 10.3 10.3 10.3 8.8 8.8 7.4 7.4 5.9 5.9 4.4 5.9 7.4 8.8 7.4 4.4 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 13.3 11.8 11.8 11.8 11.8 11.8 10.3 10.3 10.3 8.8 7.4 5.9 5.9 4.4 4.4 2.9 4.4 5.9 7.4 5.9 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 13.3 11.8 11.8 11.8 11.8 11.8 10.3 10.3 8.8 7.4 7.4 5.9 5.9 4.4 2.9 2.9 2.9 4.4 4.4 4.4 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 13.3 11.8 11.8 10.3 10.3 10.3 8.8 8.8 8.8 7.4 5.9 4.4 4.4 2.9 1.5 1.5 1.5 1.5 2.9 1.5 1.5 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 13.3 11.8 11.8 10.3 10.3 10.3 8.8 8.8 7.4 5.9 4.4 2.9 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 13.3 11.8 11.8 10.3 10.3 10.3 8.8 8.8 7.4 5.9 2.9 2.9 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 13.3 11.8 11.8 10.3 10.3 10.3 8.8 8.8 5.9 4.4 2.9 1.5 1.5 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 11.8 10.3 10.3 8.8 8.8 8.8 7.4 7.4 5.9 4.4 1.5 1.5 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 11.8 10.3 10.3 8.8 8.8 8.8 7.4 7.4 4.4 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 11.8 10.3 10.3 8.8 8.8 8.8 7.4 5.9 4.4 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 11.8 10.3 10.3 8.8 8.8 7.4 7.4 5.9 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 11.8 10.3 8.8 7.4 7.4 7.4 5.9 4.4 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 11.8 10.3 8.8 7.4 7.4 5.9 5.9 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 11.8 10.3 8.8 7.4 7.4 5.9 5.9 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 11.8 10.3 8.8 7.4 7.4 5.9 4.4 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 11.8 8.8 7.4 5.9 5.9 4.4 4.4 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 11.8 8.8 7.4 5.9 5.9 4.4 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 11.8 8.8 7.4 5.9 5.9 4.4 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 10.3 8.8 7.4 5.9 5.9 4.4 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 10.3 8.8 7.4 5.9 5.9 4.4 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 10.3 8.8 7.4 5.9 4.4 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 10.3 8.8 7.4 5.9 4.4 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 10.3 8.8 7.4 5.9 4.4 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 10.3 8.8 5.9 4.4 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 10.3 8.8 5.9 4.4 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 10.3 8.8 5.9 4.4 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 10.3 8.8 5.9 4.4 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 10.3 7.4 5.9 4.4 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 10.3 7.4 5.9 4.4 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 10.3 7.4 5.9 4.4 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 10.3 7.4 5.9 4.4 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 10.3 7.4 5.9 4.4 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 10.3 7.4 5.9 4.4 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 10.3 7.4 5.9 4.4 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 10.3 7.4 5.9 4.4 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 10.3 7.4 5.9 4.4 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 10.3 7.4 5.9 4.4 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 10.3 7.4 5.9 4.4 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 11.8 8.8 7.4 4.4 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 11.8 8.8 7.4 4.4 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 11.8 8.8 7.4 4.4 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 11.8 8.8 7.4 5.9 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 13.3 10.3 8.8 5.9 4.4 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 13.3 10.3 8.8 7.4 4.4 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 13.3 10.3 8.8 7.4 4.4 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 14.7 11.8 10.3 8.8 5.9 4.4 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 14.7 11.8 10.3 8.8 7.4 5.9 2.9 1.5 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 16.2 13.3 11.8 10.3 7.4 5.9 4.4 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 16.2 13.3 11.8 10.3 8.8 7.4 4.4 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 17.7 14.7 13.3 11.8 10.3 8.8 5.9 4.4 2.9 1.5 1.5 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 17.7 16.2 14.7 13.3 11.8 10.3 7.4 5.9 4.4 2.9 1.5 1.5 1.5 1.5 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 19.1 16.2 14.7 13.3 11.8 10.3 8.8 7.4 4.4 2.9 2.9 2.9 1.5 1.5 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 19.1 17.7 16.2 14.7 13.3 11.8 10.3 8.8 5.9 4.4 2.9 2.9 1.5 1.5 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 20.6 19.1 17.7 16.2 14.7 13.3 11.8 10.3 7.4 5.9 4.4 4.4 2.9 2.9 2.9 1.5 1.5 1.5 1.5 1.5 1.5 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.5 1.5 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 20.6 19.1 17.7 16.2 14.7 14.7 13.3 10.3 8.8 5.9 5.9 4.4 4.4 2.9 2.9 2.9 1.5 1.5 1.5 1.5 1.5 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.5 1.5 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 22.1 20.6 19.1 17.7 16.2 16.2 14.7 11.8 10.3 7.4 7.4 5.9 5.9 4.4 4.4 4.4 2.9 2.9 2.9 2.9 2.9 2.9 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 2.9 2.9 1.5 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 22.1 20.6 19.1 17.7 17.7 16.2 14.7 13.3 10.3 8.8 7.4 5.9 5.9 4.4 4.4 4.4 2.9 2.9 2.9 2.9 2.9 2.9 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 2.9 2.9 1.5 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 22.1 20.6 19.1 19.1 17.7 17.7 16.2 14.7 11.8 10.3 8.8 7.4 7.4 5.9 5.9 4.4 4.4 4.4 4.4 4.4 2.9 2.9 1.5 1.5 1.5 1.5 1.5 1.5 1.5 2.9 2.9 2.9 2.9 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 23.6 22.1 20.6 19.1 19.1 17.7 17.7 14.7 13.3 10.3 8.8 8.8 7.4 5.9 5.9 5.9 4.4 4.4 4.4 4.4 4.4 4.4 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 4.4 4.4 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 23.6 22.1 20.6 20.6 19.1 19.1 17.7 16.2 13.3 11.8 10.3 8.8 8.8 7.4 7.4 5.9 5.9 5.9 5.9 5.9 4.4 4.4 2.9 2.9 2.9 2.9 2.9 2.9 2.9 4.4 4.4 4.4 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 23.6 22.1 20.6 20.6 19.1 19.1 19.1 16.2 14.7 11.8 10.3 10.3 8.8 7.4 7.4 5.9 5.9 5.9 5.9 5.9 4.4 4.4 2.9 2.9 2.9 2.9 2.9 2.9 2.9 4.4 4.4 4.4 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 23.6 22.1 20.6 20.6 19.1 19.1 19.1 17.7 16.2 13.3 11.8 10.3 10.3 8.8 8.8 7.4 7.4 7.4 7.4 5.9 4.4 4.4 2.9 2.9 2.9 2.9 2.9 2.9 2.9 4.4 4.4 4.4 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 23.6 22.1 22.1 22.1 20.6 20.6 20.6 17.7 16.2 14.7 11.8 11.8 10.3 8.8 8.8 7.4 7.4 7.4 7.4 7.4 5.9 5.9 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 23.6 22.1 22.1 22.1 20.6 20.6 20.6 19.1 17.7 14.7 13.3 11.8 11.8 10.3 10.3 8.8 8.8 8.8 8.8 7.4 5.9 5.9 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 23.6 22.1 22.1 22.1 20.6 20.6 20.6 19.1 17.7 16.2 13.3 11.8 11.8 10.3 10.3 8.8 8.8 8.8 8.8 7.4 5.9 5.9 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 23.6 22.1 22.1 22.1 20.6 20.6 20.6 19.1 17.7 16.2 13.3 13.3 11.8 11.8 10.3 10.3 10.3 10.3 8.8 8.8 7.4 5.9 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 23.6 22.1 22.1 22.1 20.6 20.6 20.6 20.6 17.7 16.2 14.7 13.3 13.3 11.8 11.8 10.3 10.3 10.3 10.3 8.8 7.4 7.4 5.9 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 22.1 20.6 20.6 20.6 20.6 20.6 20.6 20.6 17.7 16.2 14.7 14.7 13.3 13.3 11.8 11.8 11.8 11.8 10.3 10.3 8.8 7.4 5.9 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 22.1 20.6 20.6 20.6 20.6 20.6 20.6 20.6 17.7 16.2 14.7 14.7 13.3 13.3 11.8 11.8 11.8 11.8 10.3 10.3 8.8 7.4 5.9 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 22.1 20.6 20.6 20.6 20.6 20.6 20.6 20.6 17.7 16.2 14.7 14.7 13.3 13.3 13.3 13.3 13.3 13.3 11.8 11.8 10.3 8.8 7.4 5.9 5.9 5.9 5.9 5.9 5.9 4.4 4.4 4.4 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 22.1 20.6 20.6 20.6 20.6 20.6 19.1 19.1 17.7 16.2 16.2 16.2 14.7 14.7 13.3 13.3 13.3 14.7 14.7 13.3 11.8 10.3 8.8 7.4 7.4 5.9 5.9 7.4 5.9 5.9 4.4 4.4 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 22.1 20.6 20.6 19.1 19.1 19.1 19.1 19.1 17.7 16.2 16.2 16.2 14.7 14.7 14.7 14.7 14.7 14.7 16.2 14.7 11.8 10.3 8.8 7.4 7.4 7.4 7.4 7.4 7.4 5.9 4.4 4.4 2.9 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 22.1 20.6 20.6 19.1 19.1 19.1 17.7 17.7 17.7 16.2 16.2 16.2 14.7 14.7 14.7 14.7 14.7 16.2 17.7 16.2 13.3 11.8 10.3 8.8 8.8 7.4 7.4 8.8 7.4 5.9 4.4 4.4 2.9 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 22.1 20.6 20.6 19.1 19.1 19.1 17.7 17.7 17.7 16.2 16.2 16.2 16.2 16.2 16.2 16.2 16.2 17.7 17.7 17.7 14.7 14.7 14.7 13.3 13.3 11.8 10.3 11.8 10.3 8.8 7.4 5.9 4.4 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 22.1 20.6 20.6 19.1 19.1 19.1 19.1 17.7 17.7 17.7 17.7 17.7 16.2 16.2 17.7 17.7 17.7 17.7 19.1 17.7 17.7 17.7 19.1 19.1 17.7 14.7 14.7 13.3 11.8 10.3 8.8 7.4 4.4 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 20.6 20.6 19.1 19.1 19.1 19.1 19.1 17.7 17.7 17.7 17.7 17.7 17.7 17.7 17.7 17.7 17.7 19.1 19.1 19.1 19.1 20.6 23.6 23.6 20.6 19.1 17.7 16.2 14.7 13.3 11.8 7.4 5.9 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 20.6 20.6 19.1 19.1 19.1 19.1 19.1 17.7 17.7 17.7 17.7 17.7 17.7 17.7 19.1 19.1 19.1 19.1 19.1 19.1 20.6 23.6 28.0 28.0 25.0 22.1 20.6 17.7 16.2 14.7 13.3 8.8 5.9 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 20.6 20.6 19.1 19.1 19.1 20.6 19.1 19.1 19.1 19.1 19.1 19.1 19.1 19.1 20.6 20.6 20.6 20.6 20.6 20.6 22.1 25.0 28.0 29.5 28.0 26.5 25.0 23.6 22.1 19.1 17.7 13.3 8.8 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 22.1 20.6 20.6 20.6 20.6 20.6 20.6 19.1 19.1 20.6 20.6 20.6 20.6 20.6 22.1 22.1 22.1 22.1 23.6 23.6 25.0 26.5 29.5 30.9 30.9 30.9 30.9 28.0 26.5 25.0 23.6 19.1 11.8 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 22.1 20.6 20.6 20.6 20.6 22.1 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 22.1 22.1 23.6 23.6 25.0 25.0 26.5 26.5 29.5 30.9 33.9 35.3 35.3 33.9 32.4 29.5 28.0 23.6 14.7 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 22.1 20.6 20.6 20.6 20.6 22.1 20.6 20.6 20.6 22.1 22.1 22.1 22.1 22.1 23.6 23.6 25.0 25.0 26.5 26.5 28.0 28.0 29.5 32.4 36.8 39.8 39.8 38.3 36.8 33.9 32.4 28.0 17.7 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 22.1 22.1 22.1 22.1 22.1 23.6 22.1 22.1 22.1 23.6 23.6 23.6 23.6 25.0 26.5 26.5 28.0 28.0 28.0 28.0 29.5 29.5 30.9 35.3 39.8 41.2 42.7 42.7 42.7 42.7 41.2 33.9 17.7 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 22.1 22.1 22.1 22.1 23.6 23.6 23.6 23.6 23.6 25.0 26.5 26.5 26.5 26.5 28.0 29.5 30.9 29.5 29.5 29.5 30.9 30.9 32.4 36.8 41.2 44.2 45.7 45.7 48.6 51.5 48.6 41.2 19.1 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 22.1 23.6 23.6 23.6 23.6 25.0 25.0 25.0 25.0 26.5 28.0 28.0 28.0 29.5 30.9 30.9 32.4 32.4 30.9 29.5 30.9 30.9 33.9 39.8 44.2 45.7 47.1 50.1 54.5 58.9 57.4 47.1 19.1 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 22.1 23.6 23.6 23.6 25.0 25.0 26.5 26.5 26.5 28.0 29.5 29.5 29.5 30.9 32.4 33.9 35.3 33.9 32.4 30.9 32.4 32.4 35.3 41.2 45.7 47.1 50.1 53.0 60.4 67.7 64.8 53.0 19.1 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 22.1 23.6 23.6 25.0 26.5 26.5 28.0 28.0 29.5 30.9 32.4 33.9 35.3 38.3 38.3 38.3 39.8 38.3 38.3 36.8 39.8 44.2 47.1 54.5 58.9 60.4 63.3 64.8 69.2 72.2 66.3 50.1 17.7 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 23.6 25.0 25.0 25.0 28.0 28.0 29.5 30.9 32.4 33.9 36.8 38.3 42.7 45.7 44.2 44.2 44.2 42.7 44.2 44.2 47.1 56.0 60.4 67.7 72.2 75.1 76.6 76.6 78.1 76.6 67.7 45.7 17.7 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 23.6 25.0 25.0 26.5 28.0 29.5 30.9 32.4 33.9 36.8 39.8 42.7 48.6 51.5 50.1 48.6 47.1 47.1 48.6 50.1 54.5 66.3 72.2 79.5 85.4 88.4 89.8 86.9 85.4 81.0 69.2 42.7 16.2 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 23.6 25.0 25.0 26.5 29.5 30.9 32.4 33.9 36.8 39.8 42.7 47.1 54.5 58.9 56.0 53.0 51.5 51.5 54.5 56.0 61.9 78.1 83.9 92.8 98.7 101.6 103.1 98.7 94.3 85.4 70.7 38.3 14.7 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 23.6 25.0 26.5 28.0 30.9 32.4 35.3 36.8 41.2 45.7 51.5 61.9 73.6 76.6 75.1 73.6 78.1 98.7 145.8 190.0 218.0 229.7 219.4 175.2 154.6 141.4 134.0 123.7 113.4 98.7 70.7 35.3 14.7 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 23.6 25.0 26.5 28.0 30.9 33.9 36.8 39.8 44.2 50.1 58.9 75.1 92.8 94.3 92.8 94.3 104.6 144.3 237.1 322.5 374.1 379.9 354.9 257.7 209.1 179.7 163.5 147.3 131.1 110.4 70.7 32.4 13.3 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 23.6 25.0 28.0 29.5 32.4 35.3 39.8 44.2 50.1 63.3 88.4 125.2 151.7 164.9 181.1 209.1 272.4 433.0 715.7 1032.3 1120.7 1029.4 843.8 664.2 494.8 366.7 272.4 209.1 162.0 128.1 70.7 35.3 13.3 1.5 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 23.6 25.0 28.0 29.5 33.9 36.8 42.7 47.1 56.0 76.6 116.3 175.2 209.1 234.2 268.0 322.5 440.3 721.6 1194.3 1742.2 1867.3 1677.4 1332.8 1070.6 780.5 553.7 381.4 271.0 192.9 145.8 69.2 36.8 13.3 1.5 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 23.6 25.0 28.0 30.9 35.3 38.3 45.7 57.4 88.4 145.8 228.3 319.6 397.6 468.3 549.3 656.8 880.7 1406.4 2138.3 2758.3 2883.5 2684.7 2350.4 2108.8 1808.4 1462.4 1022.0 620.0 346.1 187.0 76.6 39.8 14.7 1.5 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 23.6 25.0 28.0 30.9 35.3 39.8 50.1 66.3 122.2 216.5 340.2 463.9 586.1 701.0 829.1 991.1 1322.4 2091.2 3082.3 3774.4 3899.6 3690.5 3366.5 3147.1 2836.3 2371.0 1661.2 969.0 497.8 226.8 82.5 42.7 14.7 1.5 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 23.6 25.0 28.0 32.4 36.8 41.2 53.0 76.6 154.6 285.7 452.1 608.2 773.1 935.1 1110.4 1323.9 1762.8 2776.0 4024.8 4790.6 4914.3 4697.8 4384.1 4185.3 3864.3 3278.1 2301.8 1316.6 650.9 268.0 89.8 45.7 16.2 1.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 23.6 25.0 28.0 32.4 36.8 42.7 56.0 85.4 187.0 354.9 564.0 752.5 961.6 1167.8 1390.2 1658.2 2203.1 3460.7 4968.8 5806.7 5930.4 5703.6 5400.2 5223.5 4892.2 4186.8 2940.9 1665.6 802.6 307.8 95.7 48.6 16.2 1.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 23.6 25.0 28.0 32.4 38.3 45.7 61.9 111.9 273.9 500.7 755.5 999.9 1231.1 1468.2 1714.2 2064.7 2811.3 4188.2 5718.3 6476.8 6606.4 6445.8 6280.9 6163.1 5734.5 4771.4 3438.7 2105.9 1185.5 400.6 119.3 50.1 14.7 1.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 23.6 25.0 28.0 33.9 38.3 47.1 67.7 138.4 359.3 645.0 945.4 1247.3 1500.6 1768.7 2038.2 2471.1 3418.0 4914.3 6466.4 7145.3 7282.3 7188.1 7160.1 7101.2 6576.9 5356.1 3934.9 2546.2 1568.4 493.3 142.8 51.5 14.7 1.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 22.1 23.6 28.0 33.9 39.8 50.1 72.2 164.9 444.7 789.3 1135.4 1494.7 1771.6 2070.6 2363.6 2877.6 4024.8 5641.8 7214.6 7813.9 7959.7 7930.3 8040.7 8039.2 7420.7 5940.7 4432.7 2986.6 1952.7 586.1 166.4 53.0 13.3 1.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 22.1 23.6 28.0 33.9 39.8 51.5 78.1 191.4 531.6 935.1 1326.9 1742.2 2041.1 2371.0 2687.6 3284.0 4633.0 6369.3 7964.1 8484.0 8635.7 8672.5 8921.4 8978.8 8263.1 6525.4 4930.5 3426.9 2335.6 678.9 190.0 54.5 11.8 1.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 22.1 23.6 28.0 33.9 39.8 53.0 85.4 226.8 614.1 1075.0 1496.2 1907.1 2229.6 2596.3 2965.9 3653.7 5155.8 7142.4 8685.7 9192.3 9327.8 9448.6 9740.2 9675.4 8757.9 6953.9 5291.3 3867.2 2602.2 773.1 229.7 58.9 13.3 1.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 22.1 23.6 28.0 33.9 41.2 54.5 94.3 262.1 696.6 1216.4 1664.1 2072.0 2418.1 2821.6 3245.7 4023.3 5678.6 7915.5 9407.3 9899.2 10021.4 10224.7 10559.0 10371.9 9252.7 7382.4 5653.5 4309.0 2870.2 867.4 269.5 64.8 13.3 1.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 20.6 23.6 28.0 33.9 41.2 54.5 101.6 296.0 779.0 1356.3 1833.5 2237.0 2605.1 3046.9 3524.1 4392.9 6199.9 8688.7 10129.0 10607.6 10713.6 10999.3 11377.8 11067.0 9746.1 7809.5 6014.3 4749.3 3136.8 960.2 307.8 69.2 14.7 1.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 20.6 23.6 28.0 33.9 41.2 56.0 109.0 331.3 861.5 1496.2 2001.3 2401.9 2793.6 3272.2 3802.4 4762.6 6722.7 9461.8 10850.6 11314.4 11405.7 11775.4 12196.6 11763.6 10240.9 8238.1 6375.1 5189.7 3403.3 1054.4 347.5 73.6 14.7 1.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 20.6 23.6 28.0 33.9 41.2 57.4 111.9 356.4 918.9 1569.9 2064.7 2463.8 2879.0 3372.4 3936.4 4961.4 7005.4 9774.0 11156.9 11651.7 11803.4 12233.4 12614.8 12112.6 10510.4 8432.4 6675.6 5437.1 3491.7 1159.0 378.5 73.6 14.7 1.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 20.6 23.6 28.0 33.9 41.2 58.9 113.4 381.4 976.4 1645.0 2126.5 2525.6 2964.5 3474.0 4070.4 5158.7 7288.2 10084.8 11463.2 11990.4 12201.0 12689.9 13033.0 12460.2 10779.9 8625.4 6974.5 5684.5 3581.5 1265.0 409.4 73.6 14.7 1.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 19.1 22.1 26.5 33.9 41.2 58.9 116.3 406.5 1033.8 1718.6 2189.8 2587.5 3049.9 3574.1 4204.4 5357.5 7570.9 10397.0 11768.0 12327.6 12597.1 13147.9 13449.8 12809.2 11047.9 8819.8 7274.9 5931.9 3669.9 1369.6 438.9 72.2 14.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 19.1 22.1 26.5 33.9 41.2 60.4 117.8 431.5 1091.2 1792.2 2251.7 2649.3 3135.3 3674.3 4338.5 5554.9 7853.7 10707.7 12074.3 12664.9 12994.7 13604.4 13868.0 13156.7 11317.4 9012.7 7573.9 6179.3 3758.2 1474.1 469.8 72.2 14.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 19.1 22.1 26.5 33.9 41.2 58.9 116.3 416.8 1051.5 1724.5 2191.3 2581.6 3033.7 3553.5 4188.2 5329.6 7525.3 10336.6 11725.3 12265.8 12533.8 13066.9 13348.2 12687.0 10931.6 8744.7 7248.4 5896.5 3655.1 1379.9 471.3 79.5 14.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 19.1 22.1 26.5 33.9 41.2 57.4 113.4 402.0 1011.7 1656.7 2132.4 2512.4 2932.1 3431.3 4038.0 5102.8 7195.4 9965.5 11376.3 11865.2 12072.9 12527.9 12829.8 12218.7 10545.7 8476.6 6923.0 5613.8 3553.5 1285.6 472.7 85.4 14.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 17.7 20.6 25.0 32.4 39.8 56.0 111.9 387.3 970.5 1587.5 2072.0 2444.6 2830.5 3310.5 3887.8 4877.4 6867.0 9592.9 11027.3 11466.1 11610.4 11990.4 12310.0 11748.9 10159.9 8207.1 6596.0 5329.6 3450.4 1191.4 472.7 92.8 13.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 17.7 20.6 25.0 32.4 39.8 54.5 109.0 372.6 930.7 1519.8 2011.7 2375.4 2728.8 3188.3 3737.6 4650.7 6537.1 9221.8 10678.3 11065.6 11149.5 11451.4 11790.1 11279.1 9774.0 7939.1 6270.6 5046.8 3347.4 1097.1 474.2 98.7 13.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 17.7 20.6 25.0 32.4 39.8 53.0 101.6 334.3 833.5 1384.3 1854.1 2219.3 2550.6 2963.0 3450.4 4256.0 5992.3 8489.9 9964.0 10379.3 10469.1 10704.8 11011.1 10629.7 9302.8 7543.0 5890.6 4649.2 3095.5 1011.7 428.5 92.8 13.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 17.7 20.6 25.0 32.4 39.8 51.5 94.3 297.5 737.8 1248.8 1696.5 2064.7 2372.5 2736.2 3163.3 3862.8 5447.4 7758.0 9249.8 9694.5 9788.8 9958.1 10232.0 9980.2 8830.1 7145.3 5510.7 4251.6 2843.7 924.8 381.4 85.4 11.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 17.7 20.6 25.0 30.9 38.3 50.1 86.9 259.2 640.6 1111.9 1538.9 1908.6 2194.3 2510.9 2876.1 3468.1 4902.5 7026.1 8535.5 9008.3 9106.9 9211.5 9451.5 9329.3 8358.8 6749.2 5130.7 3853.9 2591.9 839.4 335.8 79.5 11.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 17.7 20.6 25.0 30.9 38.3 48.6 79.5 220.9 543.4 976.4 1381.4 1752.5 2016.1 2284.1 2588.9 3073.4 4357.6 6294.1 7821.3 8322.0 8426.6 8464.8 8672.5 8679.9 7886.1 6351.6 4750.8 3456.3 2340.1 752.5 288.6 72.2 10.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 17.7 20.6 25.0 30.9 36.8 47.1 72.2 187.0 459.5 829.1 1187.0 1513.9 1753.9 2004.3 2285.6 2709.7 3812.7 5563.7 7121.8 7697.6 7800.7 7762.4 7836.0 7778.6 7086.4 5718.3 4251.6 3007.2 1967.5 650.9 245.9 67.7 11.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 17.7 20.6 25.0 29.5 36.8 44.2 66.3 153.2 375.5 683.3 992.6 1273.9 1493.3 1726.0 1983.7 2344.5 3266.4 4833.3 6423.7 7074.7 7176.3 7059.9 6999.6 6875.8 6286.8 5085.1 3752.3 2558.0 1594.9 549.3 201.8 63.3 13.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 17.7 20.6 23.6 29.5 35.3 42.7 58.9 117.8 291.6 536.0 796.7 1035.3 1231.1 1446.2 1680.3 1980.7 2721.5 4102.8 5724.2 6450.2 6550.4 6356.0 6163.1 5974.6 5487.1 4450.4 3253.1 2108.8 1222.3 446.2 159.0 58.9 14.7 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 17.7 20.6 23.6 28.0 33.9 39.8 51.5 83.9 207.6 388.8 602.3 795.2 969.0 1166.3 1376.9 1615.5 2175.1 3372.4 5024.7 5825.8 5924.5 5653.5 5326.6 5071.8 4687.5 3817.1 2753.9 1659.7 849.7 344.6 114.9 54.5 16.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 17.7 20.6 23.6 28.0 32.4 38.3 48.6 73.6 169.4 312.2 484.5 642.1 779.0 935.1 1103.0 1298.9 1743.6 2702.3 4082.2 4828.9 4931.9 4662.4 4326.7 4055.7 3697.8 2983.6 2147.1 1306.2 687.7 298.9 107.5 51.5 14.7 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 17.7 20.6 23.6 26.5 30.9 36.8 44.2 63.3 131.1 234.2 365.2 488.9 590.5 702.5 830.6 982.3 1313.6 2032.3 3139.7 3833.3 3939.4 3671.3 3326.7 3038.1 2708.2 2151.6 1540.4 954.3 525.7 251.8 100.1 47.1 14.7 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 16.2 19.1 22.1 26.5 29.5 35.3 41.2 53.0 92.8 156.1 245.9 334.3 400.6 469.8 556.7 664.2 882.1 1360.7 2195.7 2836.3 2945.3 2680.2 2326.8 2020.5 1718.6 1318.0 932.2 600.8 362.3 204.7 92.8 44.2 13.3 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 16.2 19.1 22.1 25.0 28.0 33.9 36.8 42.7 54.5 79.5 128.1 181.1 210.6 238.6 282.8 347.5 450.6 690.7 1253.2 1839.4 1952.7 1689.1 1326.9 1004.4 729.0 484.5 325.5 247.4 200.3 159.0 85.4 39.8 11.8 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 16.2 19.1 22.1 25.0 28.0 32.4 35.3 39.8 47.1 61.9 91.3 128.1 151.7 164.9 187.0 220.9 276.9 410.9 745.2 1104.5 1178.1 1026.4 817.3 617.0 458.0 325.5 240.0 197.3 169.4 141.4 88.4 38.3 11.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 16.2 17.7 20.6 23.6 26.5 29.5 32.4 35.3 39.8 45.7 56.0 75.1 92.8 92.8 91.3 95.7 104.6 131.1 237.1 371.1 403.5 363.7 307.8 231.2 188.5 166.4 154.6 148.7 138.4 123.7 89.8 35.3 10.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
